SBOSA44A June 2021 – June 2025 TMCS1101-Q1
PRODUCTION DATA
To calculate total error across any specific
temperature range,
Equation 27 and
Equation 28 must be
used for RSS maximum total errors, similar to the example for room temperatures.
Conditions from the example in Room Temperature Error Calculations have been replaced with the respective equations and error components for
a
–40°C to 85°C temperature range below in Table 9-2.
| ERROR COMPONENT | SYMBOL | EQUATION | % MAX TOTAL ERROR AT IIN = 25A | % MAX TOTAL ERROR AT IIN = 12.5A |
|---|---|---|---|---|
| Input offset error | eIos,ΔT | ![]() | 0.4% | 0.81% |
| PSRR error | ePSRR | ![]() | 0.41% | 0.82% |
| CMRR error | eCMRR |
|
0.01% | 0.02% |
| External Field error | eBext | ![]() | 0.11% | 0.22% |
| Sensitivity error | eS,ΔT | Specified in Electrical Characteristics | 1% | 1% |
| Nonlinearity error | eNL | Specified in Electrical Characteristics | 0.05% | 0.05% |
| RSS total error | eRSS,ΔT | ![]() | 1.3% | 1.94% |