SBOSAC3B July 2023 – August 2025 INA745A , INA745B
PRODUCTION DATA
ADC conversion times for bus voltage can be set independently from 50μs to 4.12ms. The total conversion time for current includes an additional conversion time for temperature, and can be varied from 100μs to 8.24ms. The flexibility in conversion time allows for robust operation in a variety of noisy environments. The device also allows for programmable averaging times from a single conversion all the way to an average of 1024 conversions. The amount of averaging selected applies uniformly to all active measurement inputs. The ADC_CONFIG register shown in Table 7-4 provides additional details on the supported conversion times and averaging modes. The INA745x effective resolution of the ADC can be increased by increasing the conversion time and increasing the number of averages. Figure 6-9 and Figure 6-10 shown below illustrate the effect of conversion time and averaging on a constant input signal.
Settings for the conversion time and number of conversions averaged impact the effective measurement resolution. For more detailed information on how averaging reduces noise and increases the effective number of bits (ENOB) see ADC Output Data Rate and Noise Performance.