SBOSAD1A May 2024 – July 2025 INA791A
PRODUCTION DATA
The INA791x electrical specifications Electrical Characteristics include typical individual errors terms (such as gain error, offset error, and nonlinearity error). Total error, including all of these individual error components, is not specified in the table. To accurately calculate the expected error of the device, the user must first know the device operating conditions. This section discusses the individual error sources and how the device total error value can be calculated from the combination of these errors for specific conditions.
Three examples are provided in Table 7-1, Table 7-3, and Table 7-3 that detail how different operating conditions can affect the total error calculations. Typical and maximum calculations are shown as well to provide the user more information on how much error variance is present from device to device.