SBOSAD1A May 2024 – July 2025 INA791A
PRODUCTION DATA
To demonstrate the performance of the device, the INA791x, with total gain of 100mV/A (Adjustable Gain =5), is selected for this design and powered from a 5V supply.
Using the information in the Reference Pin Connections for Bidirectional Current Measurements section, the reference point is set to midscale by splitting the supply at mid point and connecting the REF.