SBOSAD1A May 2024 – July 2025 INA791A
PRODUCTION DATA
The INA791x is a voltage output, current sense amplifier with an integrated shunt resistor of 400μΩ. The INA791x is designed to monitor bidirectional current over a common-mode range of –4V to 110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±35ppm/°C, and an optimized layout for the sensing resistor.
This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 15-pin VQFN package.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| INA791A, INA791B | DEK (VQFN, 15) | 6mm × 6mm |