SBOSAK4 July 2025 INA187-Q1
PRODUCTION DATA
Figure 6-1 shows the reference pin driven at the divided supply voltage to bias the output at the same voltage when differential input voltage is 0V. The INA187-Q1 output is configurable to allow for unidirectional or bidirectional operation.
The output voltage is set by applying a voltage to the reference input pin, REF. REF is connected to a precisely matched internal gain network. When REF is connected to buffered divided supply voltage, the output is set at the mid-point voltage when current-sense input voltage is 0V as shown in Equation 1. In most bidirectional applications REF is driven to mid supply to set the output voltage to mid-supply.