SBOSAK4 July 2025 INA187-Q1
PRODUCTION DATA
The INA187-Q1 supports large input common-mode voltages from –2V to +42V. The internal topology of the INA187-Q1 allows the common-mode range to exceed the power-supply voltage (VS). This allows for the INA187-Q1 to be used for low-side or high-side current-sensing applications that extend beyond the supply range of 2.7V to 12V.