SBOSAK4 July   2025 INA187-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Amplifier Input Common-Mode Signal
      2. 6.3.2 Low Input Bias Current
      3. 6.3.3 Low VSENSE Operation
      4. 6.3.4 Wide Fixed Gain Output
      5. 6.3.5 Wide Supply Range
    4. 6.4 Device Functional Modes
      1. 6.4.1 Adjusting the Output With the Reference Pin
      2. 6.4.2 Reference Pin Connections for Unidirectional Current Measurements
        1. 6.4.2.1 Ground Referenced Output
        2. 6.4.2.2 VS Referenced Output
      3. 6.4.3 Reference Pin Connections for Bidirectional Current Measurements
        1. 6.4.3.1 Output Set to External Reference Voltage
        2. 6.4.3.2 Output Set to Mid-Supply Voltage
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 RSENSE and Device Gain Selection
    2. 7.2 Typical Application
      1. 7.2.1 Low-side Current Sensing in Motor Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Performance Plots
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power Supply Decoupling
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Examples
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The INA187-Q1 is a precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –2V to 42V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±150µV, maximum), small gain error (±0.25%, maximum) and a high DC CMRR (typical 120dB). The INA187-Q1 is not only designed for bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 650kHz and fast settling time.

The INA187-Q1 operates from a single 2.7V to 12V supply, drawing 650µA of supply current. The INA187-Q1 is available in three gain options: 20V/V, 50V/V, 100V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA187-Q1 is specified over operating temperature range of −40°C to +125°C and is offered in a 6-pin SOT-23 package.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
INA187-Q1DBV (SOT-23, 6)2.90mm × 2.80mm
For all available packages, see the package option addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
INA187-Q1 Typical Application Typical Application