SBOSAK4 July 2025 INA187-Q1
PRODUCTION DATA
The INA187-Q1 inputs draw 13µA (typical) bias current per input pin at common-mode voltages as high as 42V, which enables precision current sensing on applications that require lower current leakage. The input bias current is proportional to the common-mode voltage at -2V to 2.5V, after that the input bias current of the INA187-Q1 remains constant over the entire common-mode voltage range.