SBOSAK6A June 2025 – December 2025 THS4535
PRODUCTION DATA
Assert the power-down (PD) pin to the desired voltage for proper power-down mode operation. A physical internal pullup resistor of 500k is provided internally on the PD pin so that if the pin is floated, the device defaults to the ON state. Tie the PD pin to the positive supply voltage for applications that simply require the device to power on when the supplies are present. For single-supply operation, a minimum of 0.5V within the positive supply is required.
The disable operation is referenced from the negative supply. For an OFF state condition, the disable control pin must be 0.5V within the negative supply. Figure 7-2 shows how to use a microcontroller to toggle the power-down pin on the THS4535 by simply connecting a digital input/output (DIO) directly to the PD pin.