SBOSAK6A June   2025  – December 2025 THS4535

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Common-Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Down Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Common-Mode Voltage
        1. 8.1.1.1 Resistor Matching
      2. 8.1.2 Data Converters
      3. 8.1.3 Single-Supply Applications
    2. 8.2 Typical Application
      1. 8.2.1 Typical Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Board Layout Recommendations
      2. 8.4.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The THS4535 is a 60MHz fully differential amplifier (FDA) that is specifically designed to drive fully differential analog-to-digital converters (ADCs) up to 2MSPS. The THS453x family offers two options: THS4535 (untrimmed) & THS4536 (trimmed).

The THS4535 is an excellent choice for simple single-to-dual conversions. FDAs such as the THS4535 offer performance benefits over traditional dual op amps, including bandwidth and phase balance between outputs and a VOCM pin to easily adjust the output common-mode voltage. For higher dc precision applications, such as high-speed low-side current shunt measurements, the THS4536 provides package level trim for offset and offset drift. THS453x devices also provide higher transient current output drive to meet the needs of successive approximation register (SAR) ADC charge injection and delta-sigma (ΔΣ) ADC precharge buffers.

Package Information
PART NUMBER(1) PACKAGE(2) PACKAGE SIZE(3)
THS4535 DGK (VSSOP, 8) 3mm × 4.9mm
RUN (WQFN, 10) 2mm × 2mm
See also Section 4.
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
THS4535 Simplified Schematic: Gain of 1V/V, Single-Ended-Input to Differential-Output
                    Interface to SAR ADC Simplified Schematic: Gain of 1V/V, Single-Ended-Input to Differential-Output Interface to SAR ADC