SBOSAK9A May 2025 – October 2025 INA745A-Q1 , INA745B-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | SH+ | Analog output | Shunt positive sense connection |
| 2 | IN+ | Analog input | Positive input to digital power monitor. |
| 3 | A1 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. |
| 4 | A0 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. |
| 5 | SDA | Digital input/output | Open-drain bidirectional I2C data. |
| 6 | SCL | Digital input | I2C clock input. |
| 7 | IS– | Analog input | Negative high current shunt connection. |
| 8 | SH– | Analog output | Shunt negative sense connection. |
| 9 | IN– | Analog input | Negative input to digital power monitor. |
| 10 | ALERT | Digital output | Open-drain alert output, default state is active low. |
| 11 | VS | Power supply | Power supply, 2.7V to 5.5V. |
| 12 | GND | Ground | Ground. |
| 13 | VBUS | Analog input | Bus voltage input. |
| 14 | IS+ | Analog input | Positive high current shunt connection. |