SBOSAK9A May 2025 – October 2025 INA745A-Q1 , INA745B-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS | Supply voltage | 6 | V | |
| VIN+, VIN– (2) | Common mode voltage | –0.3 | 42 | V |
| VALERT | ALERT | –0.3 | Vs + 0.3 | V |
| VIO | SDA, SCL | –0.3 | 6 | V |
| IIN | Input current into any pin, excluding IS+ and IS– | 5 | mA | |
| IOUT | Digital output current | 10 | mA | |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |