SBOSAK9A May 2025 – October 2025 INA745A-Q1 , INA745B-Q1
PRODUCTION DATA
The first step to program the INA745x-Q1 is to properly set the device and ADC configuration registers. On initial power up, the CONFIG and ADC_CONFIG registers are set to the reset values as shown in Table 7-3 and Table 7-4. In this default power-on state the device is set with the ADC continuously converting the temperature, current, and bus voltage. If the default power-up conditions do not meet the design requirements, these registers must be set properly after each VS power cycle event.