SBOSAM6 January   2000  – December 2024 LMC6035-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Capacitive Load Tolerance
    2. 7.2 Typical Applications
      1. 7.2.1 Differential Driver
      2. 7.2.2 Low-Pass Active Filter
        1. 7.2.2.1 Low-Pass Frequency Scaling Procedure
      3. 7.2.3 High-Pass Active Filter
        1. 7.2.3.1 High-Pass Frequency Scaling Procedure
      4. 7.2.4 Dual-Amplifier Bandpass Filter
        1. 7.2.4.1 DABP Component Selection Procedure
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
        1. 7.3.1.1 Printed Circuit Board (PCB) Layout for High-Impedance Work
      2. 7.3.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3.     Trademarks
    4. 8.3 Electrostatic Discharge Caution
    5. 8.4 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The LMC6035-Q1 is an economical, low-voltage op amp capable of rail-to-rail output swing into loads of 600Ω. These devices also feature a well behaved decrease in specifications at supply voltages less than the specified 2.7V operation. This decrease provides a comfort zone for adequate operation at voltages significantly less than 2.7V. The ultra low input current (IB) makes this device and excellent choice for low-power, active-filter applications because a low IB allows the use of higher resistor values and lower capacitor values. In addition, the drive capability of the LMC6035-Q1 makes this op amp an excellent choice in a broad range of applications for low-voltage systems.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
LMC6035-Q1 D (SOIC, 8) 4.9mm × 6mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
LMC6035-Q1 Difference Amplifier Application With
                        RES11ADifference Amplifier Application With RES11A