SBOSAM6 January 2000 – December 2024 LMC6035-Q1
PRODUCTION DATA
A common application for low voltage systems is active filters, in cordless and cellular phones for example. The ultra low input bias currents (IB) of the LMC6035-Q1 makes this op amp an excellent for low power active filter applications, because the low input bias current allows the use of higher resistor values and lower capacitor values. This reduces power consumption and space.
Figure 7-7 shows a low pass, active filter with a Butterworth (maximally flat) frequency response. The topology is a Sallen and Key filter with unity gain. Note the normalized component values in parenthesis which are obtainable from standard filter design handbooks. These values provide a 1Hz cutoff frequency, but can be easily scaled for a desired cutoff frequency (fc). The bold component values of Figure 7-7 provide a cutoff frequency of 3kHz. An example of the scaling procedure follows Figure 7-7.