SBOSAN9 April 2026 OPA2993
PRODMIX
The OPAx993 is specified for operation from 2.7V to 32V (±1.35V to ±16V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Layout.