SBOSAN9 April   2026 OPA2993

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information OPA2993
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Noise Performance
      2. 6.3.2 Common-Mode Voltage Range
      3. 6.3.3 Phase Reversal Protection
      4. 6.3.4 Overload Recovery
      5. 6.3.5 Electrical Overstress
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Low-Side Current Measurement
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 TINA-TI (Free Software Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The OPA2993 and OPA4993 (OPAx993) are part of a family of high-voltage (32V), rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent ac performance, including a wide unity gain bandwidth of 20MHz, and a high slew rate of 40V/μs, while only requiring a quiescent current of 400μA per channel.

These devices also offer excellent dc precision, low offset voltage (±1mV, maximum), and low offset drift (±3µV/°C, maximum) for high-voltage operation within the main input pair. These features make the OPAx993 a flexible, robust, and high-performance op amp for high-voltage industrial applications.

The OPAx993 family of op amps is available in small-size packages (such as SOT-23-8 and SOT-23-14), as well as standard packages (such as SOIC, and TSSOP), and is specified from –40°C to +125°C.

Device Information
PART NUMBER(1) CHANNEL COUNT PACKAGE PACKAGE SIZE (3)
OPA2993 Dual D (SOIC, 8) 4.9mm × 6mm
DGK (VSSOP, 8)(2) 3mm × 4.9mm
DDF (SOT-23, 8)(2) 2.9mm × 2.8mm
OPA4993 Quad D (SOIC, 14)(2) 8.65mm × 6mm
DYY (SOT-23, 14)(2) 4.2mm × 1.9mm
PW (TSSOP, 14)(2) 5mm × 6.4mm
For more information, see Section 10.
Preview information (not Production Data).
The package size (length × width) is a nominal value and includes pins, where applicable.
OPA2993 OPAx993 Instrumentation Application With the
                        RES11 OPAx993 Instrumentation Application With the RES11