SBOU126A April   2012  – October 2026 INA3221 , INA3221-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  6. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 INA3221 Hardware Theory of Operation
      2. 2.1.2 H1 Signal Definitions (10-Pin Male Connector Socket)
        1. 2.1.2.1 SM-USB-DIG Platform Theory of Operation
    2. 2.2 INA3221EVM Hardware Overview
      1. 2.2.1 Electrostatic Discharge Warning
      2. 2.2.2 Connecting the Hardware
      3. 2.2.3 Connecting the USB Cable to the SM-USB-DIG Platform
      4. 2.2.4 INA3221EVM Features
        1. 2.2.4.1 J3: I2C VS Control Setting
        2. 2.2.4.2 J1 and J2: I2C Address Hardware Setting (A0)
        3. 2.2.4.3 External I2C Lines and Terminal Block T1
        4. 2.2.4.4 Shunt Monitor Configuration and Terminal Blocks T3, T5, and T6
    3. 2.3 Power Requirements
      1. 2.3.1 Connecting Power
    4. 2.4 Jumper Information
      1. 2.4.1 Default Jumper Settings
  7. 3Software
    1. 3.1 INA3221EVM Software Setup
      1. 3.1.1 INA3221EVM Software Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 INA3221EVM Software Overview
      1. 3.2.1 Starting the INA3221EVM Software
      2. 3.2.2 Using the INA3221EVM Software
        1. 3.2.2.1 INA3221 Bus Voltage, Shunt Voltage, and Shunt Voltage Sum Reading Bar
        2. 3.2.2.2 Register Tab
        3. 3.2.2.3 Graph Tab
        4. 3.2.2.4 Auto-Write and DVDD Voltage
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Related Documentation
  10. 6Revision History

Auto-Write and DVDD Voltage

The INA3221EVM software allows customization of the board level voltage, regulated by the SM-USB-DIG. By selecting either 3.3V or 5V, the user can designate which voltage the device operates at.

The software also includes an Auto-Write feature, as shown in Figure 3-9, which is enabled by default. This feature automatically updates the register table whenever a change is made. When this feature is enabled, the Write All Registers button serves little purpose and is only used as an alternative to when this button is disabled.

INA3221EVM Auto-Write, Power Button, and Voltage ControlFigure 3-9 Auto-Write, Power Button, and Voltage Control