SBOU273A February 2022 – November 2022 INA851
Figure 3-1 details the default jumper settings of the INA851EVM. Table 3-1 explains the configuration for these jumpers.
Figure 3-1 INA851EVM Default Jumper Settings| Jumper | Function | Default Position | Description |
|---|---|---|---|
| J4 | Positive (noninverting) input, IN+ | Shunt 2-3 | Shunt 2-3: Input signal to SMA connector J3 Shunt 1-2 connects IN+ to GND |
| J7 | Negative (inverting) input, IN– | Shunt 2-3 | Shunt 2-3: Input signal to SMA connector J6 Shunt 1-2 connects IN– to GND |
| J11 | VCLAMP+ connection | Shunt 1-2 | Shunt 1-2: Sets level of output VCLAMP+ to +VCC supply Shunt 2-3 connects VCLAMP+ to external connector J9 pin 3 |
| J12 | VCLAMP– connection | Shunt 1-2 | Shunt 1-2: Sets level of output VCLAMP-to-VEE supply Shunt 2-3 connects VCLAMP– to external connector J9 pin 1 |