SBOU273A February 2022 – November 2022 INA851
The power-supply connections for the INA851EVM are provided through connector J1 at the top of the EVM. The positive power-supply connection is labeled +VCC, the negative power-supply connection is labeled –VEE, and the ground connection is labeled GND. To connect power to the INA851EVM, insert wires into each terminal of J1 and then tighten the screws to make the connection. Table 4-1 summarizes the pin definition for supply connector J1 and the allowed voltage range for each supply connection.
| Pin Number | Supply Connection | Voltage Range |
|---|---|---|
| J1.3 | Positive supply (+VCC) | Single supply, VS = (+VCC): 8 V to 36 V Dual supply, VS = (+VCC) – (–VEE): 4 V to 18 V |
| J1.2 | Ground | 0 V |
| J1.1 | Negative supply (–VEE) | Single supply, VS = (+VCC): 0 V (GND) Dual supply, VS = (+VCC) – (–VEE): –4 V to –18 V |
Figure 4-1 shows the INA851EVM voltage supply connections.