SBOU273A February 2022 – November 2022 INA851
Table 7-1 lists the INA851EVM bill of materials (BOM).
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | AMPS140 | Any | ||
| C1, C3 | 2 | 10 µF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 | 1206 | C3216X7R1V106K160AC | TDK |
| C2, C4, C19, C20 | 4 | 0.1 µF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C104KAT2A | AVX |
| C5, C6, C17 | 3 | 0.1 µF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J5RACTU | Kemet |
| C9, C15 | 2 | 10 pF | CAP, CERM, 10 pF, 50 V, +/- 1%, C0G/NP0, 0603 | 603 | C0603C100F5GAC7867 | Kemet |
| C11, C16 | 2 | 10 pF | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08055A100JAT2A | AVX |
| C12, C13 | 2 | 100 pF | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | C0805C101J1GACTU | Kemet |
| D1 | 1 | 39 V | Zener Diode 39 V 200 mW ±5% Surface Mount SOD-323 | SOD-323 | BZX384C39-E3-08 | Vishay Semiconductor |
| D2, D3 | 2 | Diode Array 1 Pair Series Connection Schottky 40 V 200 mA (DC) Surface Mount SC-70, SOT-323 | SOT-323 | BAT854SWF | Nexperia | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1 | 1 | Terminal Block, 3.5mm Pitch, 3x1, TH | 10.5x8.2x6.5mm | ED555/3DS | On-Shore Technology | |
| J2, J3, J6, J8 | 4 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
| J4, J7, J11, J12 | 4 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| J5, J9 | 2 | TERM BLOCK 3.5MM VERT 4POS PCB | HDR4 | OSTTE040161 | On Shore Technology | |
| J10 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| R1 | 1 | 100 Ω | RES, 100, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100RL | Yageo |
| R2, R4, R10, R11 | 4 | 100 Ω | RES, 100, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07100RL | Yageo America |
| R3, R12 | 2 | 0 Ω | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEY0R00V | Panasonic |
| R14, R15, R16, R17 | 4 | 0 Ω | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
| R18, R19 | 2 | 10.0 kΩ | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1002V | Panasonic |
| SH-J1, SH-J2, SH-J3 | 3 | 1 × 2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13 | 13 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
| U1 | 1 | Precision, Fully Differential Output, Instrumentation Amplifier | VQFN16 | INA851RGT | Texas Instruments |