SBOU273A February   2022  – November 2022

 

  1.   INA851 Evaluation Module
  2.   Trademarks
  3. 1Overview
    1. 1.1 Related Documentation
    2. 1.2 Electrostatic Discharge Caution
    3. 1.3 Hot Surface Warning
  4. 2EVM Circuit Description
  5. 3Jumper Settings
  6. 4Power-Supply Connections
  7. 5Input and Output Connections
  8. 6Modifications
  9. 7Schematic, PCB Layout, and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  10. 8Revision History

Modifications

By default, the INA851EVM is populated with the INA851 device configured in gain of 1 V/V. However, for flexibility, the PCB layout has additional unpopulated, passive component footprints for gain resistors RG1 and RG2 to set the front-end amplifier gain. Optional footprints for jumper resistors R5 and R6 are provided to set the output stage to gain of 0.2 V/V. In addition, the evaluation board provides footprints R3, R12, C10, C8, and C14 for optional input low-pass filters, and footprints for load resistors R6 and R13. These additional component footprints in the layout allow the user to customize the evaluation circuit. For a full schematic of the INA851EVM, see Figure 7-1.