SBOU324
November 2025
1
Description
Features
Applications
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
FDA Input Network Options
2.4
Active MFB Filter
2.5
Control Signals
2.6
Test Points and Jumpers
2.7
Best Practices
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
2.6
Test Points and Jumpers
The summary of test points:
Ground test points: 4x total, labeled TP1/TP2/TP3/TP4
The summary of jumpers:
PD Control Jumper: 1x, labeled PD with V+ and V- connections to supply voltages