SBOU324 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 FDA Input Network Options
    4. 2.4 Active MFB Filter
    5. 2.5 Control Signals
    6. 2.6 Test Points and Jumpers
    7. 2.7 Best Practices
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials (BOM)

Table 3-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1, C8210uFCAP, CERM, 10uF, 50V, +/- 10%, X7T, 1206_1901206_190GCM31CD71H106KMuRata
C2, C920.1uFCAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 04020402C1005X7R1H104K050BBTDK
C3, C10, C1330.1uFCAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 06030603C1608X7R1H104K080AATDK
C11, C1220.01uFCAP, CERM, 0.01uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 04020402CGA2B3X7R1H103K050BBTDK
C1410.01uFCAP, CERM, 0.01uF, 50V, +/- 10%, X7R, 06030603C1608X7R1H103K080AATDK
H1, H2, H3, H44Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H84Standoff, Hex, 0.5"L #4-40 NylonStandoff1902CKeystone
J1, J7, J93Standard Banana Jack, Uninsulated, 15ABanana Jack108-0740-001Cinch Connectivity
J2, J3, J4, J5, J6, J86SMA JACK 50Ω EDGE MNT, SMTSMA JACK 50Ω EDGE MNT, SMT901-10309Amphenol-Tuchel Electronics
J101Header, 2mm, 3 × 1, Tin, THHeader, 2mm, 3 × 1TMM-103-01-T-SSamtec
R1, R2, R16, R1741.00kRES, 1.00k, 1%, 0.1W, 06030603RC0603FR-071KLYageo
R4, R9, R12352.3RES, 52.3, 1%, 0.1W, 06030603RC0603FR-0752R3LYageo
R5, R11, R13, R20, R2250RES, 0, 1%, 0.1W, AEC-Q200 Grade 0, 06030603RMCF0603ZT0R00Stackpole Electronics Inc
R8, R142487RES, 487, 0.5%, 0.1W, 06030603RT0603DRE07487RLYageo America
SH-J111x2Shunt, 2mm, Gold plated, Black2mm Shunt, Closed Top2SN-BK-GSamtec
T11RF Transformer, 50ohm, 0.004 to 300MHz, SMT7.62 × 6.86mmTT1-6-KK81+Minicircuits
TP1, TP2, TP3, TP44Test Point, Multipurpose, Black, THBlack Multipurpose Test point5011Keystone Electronics
C4, C5, C702.2pFCAP, CERM, 2.2pF, 50V, +/- 11%, C0G/NP0, 0603060306035A2R2CAT2AAVX
C60100pFCAP, CERM, 100pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 04020402CGA2B2C0G1H101J050BATDK
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.N/AN/AN/A
R3, R6, R7, R10, R18, R21, R2401.00kRES, 1.00k, 1%, 0.1W, 06030603RC0603FR-071KLYageo
R15, R19, R2300RES, 0, 1%, 0.1W, AEC-Q200 Grade 0, 06030603RMCF0603ZT0R00Stackpole Electronics Inc
U10High-Precision, 80MHz, Fully Differential AmplifierWQFN10THS4535RUNRTexas Instruments