SBOU324 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 FDA Input Network Options
    4. 2.4 Active MFB Filter
    5. 2.5 Control Signals
    6. 2.6 Test Points and Jumpers
    7. 2.7 Best Practices
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Specification

Table 1-1 Specification
SpecificationTypical Value Range
Supply voltage rangeEx 2.7V to 5V, configurable to selected FDA (unpopulated)
Quiescent currentEx 5.4mA for THS4535, depends on FDA choice
Output voltage swingEx. rail-to-rail output for THS4535
Output current driveEx. ±45mA for THS4535
Inputs/OutputsSingle-ended or Differential (incl. transformer)