While key ideas and recommendations were included
per section in this document, there are several overview recommendations:
- Confirm FDA connections to DEM-FDA-RUN-EVM with appropriate solder and rework
analysis
- Confirm Iq (operating current) of FDA prior to testing
- Confirm the intended setup of
input/output connections:
- Input network:
single-ended versus differential, proper termination (RT) resistors
(traces are 50Ω impedance matched)
- Output network:
transformer use, single-ended and differential, proper termination (RT)
resistors for unused output SMAs, use of any attenuator or filtering on
output
- Confirm RF and RG match for both feedback paths. The FDA needs symmetrical
feedback networks to function as intended.
- FDAs require both outputs to
operate. Unless you are using a transformer or impedance network in your
application (system) circuit, you must expect to use both FDA outputs. Proper
connection of only one of the FDA outputs results in reduced performance, lower
robustness, and present debugging issues to the engineer.
- Go slow: check the values in
simulation or by calculation prior to setting-up the DEM-FDA-RUN-EVM.