SBOU326 February   2025 INA187 , INA299

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specification
    4. 3.4 Device Information
  6. 4Hardware
    1. 4.1 Setup
      1. 4.1.1 Quick Start Setup
      2. 4.1.2 Measurements
    2. 4.2 Circuitry
      1. 4.2.1 R1_n, R2_n, R3_n, C2_n, C5_n
      2. 4.2.2 C1_n
      3. 4.2.3 R4_n
      4. 4.2.4 U1_n
    3. 4.3 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Additional Information
    1. 6.1 Trademarks
  9. 7Related Documentation

Bill of Materials

Bill of Materials through INA299EVM Exclusive Bill of Materials provide the parts list for the INA187EVM and INA299EVM.

Table 5-1 Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer

C1_1, C1_2, C1_3

3

0.1uF

CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

C0603C104K5RACAUTO

Kemet

H1_1, H1_2, H1_3, H2_1, H2_2, H2_3, H3_1, H3_2, H3_3, H4_1, H4_2, H4_3

12

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1_1, J1_2, J1_3, J2_1, J2_2, J2_3

6

TERM BLK 2POS SIDE ENTRY 5MM PCB

HDR2

6.911E+11

Würth Elektronik

J3_1, J3_2, J3_3

3

Header, 2.54 mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

6.13E+10

Wurth Elektronik

J4_1, J4_2, J4_3

3

Header, 2.54 mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

6.13E+10

Wurth Elektronik

J7_1, J7_2, J7_3

3

CONN_JUMPER

SNT-100-BK-H

Samtec

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

R1_1, R1_2, R1_3, R2_1, R2_2, R2_3, R3_1, R3_2, R3_3

9

0

RES, 0, 5%, 0.1 W, 0603

603

RC0603JR-070RL

Yageo

TP1_1, TP1_2, TP1_3, TP2_1, TP2_2, TP2_3, TP3_1, TP3_2, TP3_3, TP6_1, TP6_2, TP6_3

12

Test Point, Multipurpose, White, TH

White Multipurpose Testpoint

5012

Keystone Electronics

C2_1, C2_2, C2_3, C3_1, C3_2, C3_3

0

0.1uF

CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603

603

0603YC104JAT2A

AVX

C5_1, C5_2, C5_3

0

1000pF

CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603

603

C0603X102K5RACTU

Kemet

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

R4_1, R4_2, R4_3

0

0

RES, 0, 0.05%, 2 W, AEC-Q200 Grade 0, 2512

2512

HCJ2512ZT0R00

Stackpole Electronics Inc

Table 5-2 INA187EVM Exclusive Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer
U11-2V to 42V, Bi-directional, 650kHz, High-Precision Current Sense AmplifierDBV (SOT-23, 6)INA187AnIDBVRTexas Instruments
Table 5-3 INA299EVM Exclusive Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer
U11-2V to 80V, Bi-directional, Precision Current Sense AmplifierDBV (SOT-23, 6)INA299AnIDBVRTexas Instruments