SBOU326 February   2025 INA187 , INA299

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specification
    4. 3.4 Device Information
  6. 4Hardware
    1. 4.1 Setup
      1. 4.1.1 Quick Start Setup
      2. 4.1.2 Measurements
    2. 4.2 Circuitry
      1. 4.2.1 R1_n, R2_n, R3_n, C2_n, C5_n
      2. 4.2.2 C1_n
      3. 4.2.3 R4_n
      4. 4.2.4 U1_n
    3. 4.3 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Additional Information
    1. 6.1 Trademarks
  9. 7Related Documentation

Device Information

The INA187 and INA299 are precise, bidirectional current sense amplifiers that can measure voltage drops across shunt resistors over a wide common-mode range from -2V to 42V or –2V to 80V respectively, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±150µV, maximum), small gain error (±0.15%, maximum) and a high DC common mode rejection ratio (typical 120dB). The INA187 and INA299 are not only designed for bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 650kHz and fast settling time.

The INA187 and INA299 operate from a single 2.7V to 12V supply, drawing 650µA of supply current. The INA187 and INA299 are available in three gain options: 20V/V, 50V/V, 100V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA187 and INA299 are specified over an operating temperature range of −40°C to +125°C and available in a 6-pin SOT-23 package.

Table 3-3 INA187EVM Gain Option Summary
ProductGain (V/V)
INA187A120
INA187A250
INA187A3100
Table 3-4 INA299EVM Gain Option Summary
ProductGain (V/V)
INA299A120
INA299A250
INA299A3100