SBOU326 February 2025 INA187 , INA299
The EVM is an easy-to-use platform for evaluating the main features and performance of the INA187 and INA299. The EVM supports current measurements up to 10A through the PCB, and INA299 supports high voltages up to 80V.
This EVM user’s guide describes the characteristics, operation, and use of the INA187EVM and INA299EVM modules. This EVM is designed to evaluate the performance of the INA187 and INA299 voltage-output, current shunt monitor in a variety of configurations. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the INA187EVM and INA299EVM. This document also includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).