SBVS263B July 2017 – June 2025 TPS7A39
PRODUCTION DATA
Figure 6-5 shows that each LDO resistor feedback network sets the output voltage. The positive LDO output voltage range is VNR/SS to 30V and the negative LDO output voltage range is 0V to –30V.
Figure 7-1 Adjustable OperationEquation 1 relates the values of R1P and R2P to VOUTP(NOM) and VNR/SS to set the positive output voltage. Equation 2 relates the values of R1N and R2N to VOUTN(NOM) and VNR/SS to set the negative output voltage.
The positive LDO is configured as a noninverting op amp, whereas the negative LDO is an inverting op amp.
Substituting VNR/SS with VFBP on the positive channel and VNR/SS with VBUF on the negative channel gives a more accurate relationship.
Equation 3 and Equation 2 are rearranged versions of Equation 1 and Equation 2, with the above substitutions made.
The minimum bias current through both feedback networks is 5µA to ensure accuracy.
For even tighter accuracy, take into account the input bias current into the error amplifiers (IFBP and IFBN) and use 0.1% resistors. Overriding the internal reference with a high accuracy external reference can also improve the accuracy of the device.
Table 7-1 and Table 7-2 show the resistor combinations for several common output voltages using commercially available, 1% tolerance resistors.
| TARGETED OUTPUT VOLTAGE (V) | FEEDBACK RESISTOR VALUES(1) | CALCULATED OUTPUT VOLTAGE (V) | |
|---|---|---|---|
| R1P (kΩ) | R2P (kΩ) | ||
| 1.5 | 2.67 | 10.0 | 1.50 |
| 1.8 | 5.23 | 10.0 | 1.80 |
| 2.5 | 11.0 | 10.0 | 2.49 |
| 3.0 | 15.4 | 10.0 | 3.00 |
| 3.3 | 17.8 | 10.0 | 3.29 |
| 5.0 | 32.4 | 10.0 | 5.02 |
| 9.0 | 66.5 | 10.0 | 9.07 |
| 12.0 | 90.9 | 10.0 | 12.0 |
| 15.0 | 115 | 10.0 | 14.8 |
| 24.0 | 191 | 10.0 | 23.8 |
| 30.0 | 243 | 10.0 | 29.8 |
| TARGETED OUTPUT VOLTAGE (V) | FEEDBACK RESISTOR VALUES(1) | CALCULATED OUTPUT VOLTAGE (V) | |
|---|---|---|---|
| R1N (kΩ) | R2N (kΩ) | ||
| -0.3 | 2.55 | 10.0 | -0.303 |
| -1.5 | 12.7 | 10.0 | -1.51 |
| -1.8 | 15.0 | 10.0 | -1.78 |
| -2.5 | 21.0 | 10.0 | -2.49 |
| -3.0 | 25.5 | 10.0 | -3.03 |
| -3.3 | 28.0 | 10.0 | -3.33 |
| -5.0 | 42.2 | 10.0 | -5.04 |
| -9.0 | 75.0 | 10.0 | -8.91 |
| -12.0 | 100 | 10.0 | -11.9 |
| -15.0 | 127 | 10.0 | -15.1 |
| -24.0 | 200 | 10.0 | -23.8 |
| -30.0 | 255 | 10.0 | -30.3 |