over operating junction temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
| Voltage | INP | –0.3 | 36 | V |
| INN | –36 | 0.3 |
| OUTP | –0.3 | VINP + 0.3(5) |
| OUTN | VINN – 0.3(4) | 0.3 |
| FBP | –0.3 | VINP + 0.3(7) |
| BUF | –1 | VINP + 0.3(7) |
| NR/SS | –0.3 | VINP + 0.3(8) |
| FBN | VINN – 0.3(3) | 0.3 |
| EN | –0.3 | VINP + 0.3(6) |
| Current | Output current | Internally limited | | |
| Buffer current | | 2 | mA |
| Temperature | Operating junction temperature, TJ | –55 | 150 | °C |
| Storage, Tstg | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages with respect to the ground pin, unless otherwise noted.
(3) The absolute maximum rating is VINN – 0.3 V or –3 V, whichever is greater.
(4) The absolute maximum rating is VINN – 0.3 V or –33 V, whichever is greater.
(5) The absolute maximum rating is VINP + 0.3 V or 33 V, whichever is smaller.
(6) The absolute maximum rating is VINP + 0.3 V or 36 V, whichever is smaller.
(7) The absolute maximum rating is VINP + 0.3 V or 3 V, whichever is smaller.
(8) The absolute maximum rating is VINP + 0.3 V or 2 V, whichever is smaller.