SBVS482 September 2025 TPS7A14C
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | OUT | Output | Regulated output pin. Place the output capacitor as close to OUT as possible. |
| A2 | IN | Input | Input pin. Place the input capacitor as close to IN as possible. |
| B1 | SENSE | Input | SENSE input. This pin is a feedback input to the regulator for SENSE connections. Connecting SENSE to the load helps eliminate voltage errors resulting from trace resistance between OUT and the load. |
| B2 | EN | Input | Enable pin. Driving this pin to logic high enables the LDO. Driving this pin to logic low disables the LDO. If enable functionality is not required, connect EN to IN or BIAS. |
| C1 | GND | — | Ground pin. Connect this pin to ground. |
| C2 | BIAS | Input | BIAS pin. This pin enables operation in low-input voltage, low-output voltage (LILO) conditions. For best performance, use a ceramic capacitor from BIAS to ground. Place the bias capacitor as close to BIAS as possible. |