SBVU066A August   2020  – April 2021 TPS51397A

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Mode Selection
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up
    3. 4.3 Shutdown
    4. 4.4 Load Transient Response
    5. 4.5 Output Voltage Ripple
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  8. 7References
  9. 8Revision History

Start-Up

Figure 4-1 and Figure 4-2 show the start-up waveforms for the TPS51397AEVM. In Figure 4-1, the output voltage ramps up as soon as the input voltage reaches the UVLO threshold. In Figure 4-2, the input voltage is initially applied and the output is inhibited by using a jumper at J5 to tie EN to GND. When the jumper is removed, EN is released. When the EN voltage reaches the enable-threshold voltage, the start-up sequence begins and the output voltage ramps up to the externally set value of 5 V. The input voltage for these plots is 12 V and the load is 1 Ω.

GUID-20200820-CA0I-X0TD-TFT9-RMPRW8CPXV2N-low.gifFigure 4-1 Start-Up Relative to VIN, Iout = 5 A
GUID-20200820-CA0I-CJ06-LM8L-FD6KJ0CQK80D-low.gifFigure 4-2 Start-Up Relative to Enable, Iout = 5 A