SBVU066A August   2020  – April 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Mode Selection
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up
    3. 4.3 Shutdown
    4. 4.4 Load Transient Response
    5. 4.5 Output Voltage Ripple
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
  8. 7References
  9. 8Revision History

Introduction

The TPS51397A is a synchronous buck converter designed to provide up to a 10-A output. The input voltage is rated for 4.5 V to 24 V. The TPS51397A uses a proprietary D-CAP3™ control mode. It provides a fast transient response with no external compensation, and supports low ESR output capacitors. A MODE pin is used to set Eco-mode or OOA mode for light-load running and 500-kHz or 800-kHz switching frequency. Rated input voltage and output current range for the evaluation module are given in Table 1-1. The high-side and low-side switching MOSFETs are integrated inside the TPS51397A package along with the gate-driver circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS51397A to achieve high efficiencies and helps to keep the junction temperature low at high output currents. An external divider allows for an adjustable output voltage. Additionally, the TPS51397A provides adjustable soft start and undervoltage lockout inputs and an open drain power good output.

This user’s guide describes the TPS51397AEVM performance.
Table 1-1 Input Voltage and Output Current Summary
EVM INPUT VOLTAGE
(VIN) RANGE
OUTPUT CURRENT
(IOUT) RANGE
TPS51397AEVM 4.5 V to 24 V 0 A to 10 A