SBVU066A August 2020 – April 2021 TPS51397A
The TPS51397A has a MODE pin to select the operation mode. The device reads the voltage on MODE pin during start-up and latches onto one of the MODE options listed below in Table 3-1.
| VOLTAGE ON MODE | R9/10/11/12 (kΩ) | R13/14/15/16 (kΩ) | OPERATION | FREQUENCY (kHz) |
|---|---|---|---|---|
| (0~10%)*VCC |
330 |
15 |
Eco-mode |
500 |
| (10~20%)*VCC |
180 |
33 |
OOA |
500 |
| (20~30%)*VCC |
160 |
51 |
Eco-mode |
800 |
| (30~50%)*VCC |
75 |
51 |
OOA |
800 |