SCAS585R November   1996  – May 2026 SN74LVCC3245A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 A Port (VCCA = 2.5V ± 0.2V and VCCB = 3.3V ± 0.3V)
    2. 6.2 B Port (VCCA = 2.5V ± 0.2V and VCCB = 3.3V ± 0.3V)
    3. 6.3 B Port (VCCA = 3.6V and VCCB = 5.5V)
    4. 6.4 A and B Port (VCCA and VCCB = 3.6V)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Glitch-free Power Supply Sequencing
    5. 7.5 VCC Isolation and VCC Disconnect
    6. 7.6 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Power-Up Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

B Port (VCCA = 2.5V ± 0.2V and VCCB = 3.3V ± 0.3V)

SN74LVCC3245A Load Circuit and Voltage Waveforms
CL includes probe and jig capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 10MHz, ZO = 50Ω, tr ≤ 2ns,
tf ≤ 2ns.
The outputs are measured one at a time, with one transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPLH and tPHL are the same as tpd.
All parameters and waveforms are not applicable to all devices.
Figure 6-2 Load Circuit and Voltage Waveforms