SCAS847J July 2007 – June 2025 CDCE925 , CDCEL925
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IDD | Supply current (see Figure 5-1) | All outputs off,
fCLK = 27MHz, fVCO = 135MHz, fOUT = 27MHz | All PLLS on | 20 | mA | ||
| Per PLL | 9 | ||||||
| IDDOUT | Supply current (see Figure 5-2 and Figure 5-3) | No load, all
outputs on, fOUT = 27MHz | CDCE925, VDDOUT = 3.3V | 2 | mA | ||
| CDCEL925, VDDOUT = 1.8V | 1 | ||||||
| IDDPD | Power-down current. Every circuit powered down except SDA/SCL | fIN = 0MHz, VDD = 1.9V | 30 | µA | |||
| VPUC | Supply voltage VDD threshold for power-up control circuit | 0.85 | 1.45 | V | |||
| fVCO | VCO frequency range of PLL | 80 | 230 | MHz | |||
| fOUT | LVCMOS output frequency | CDCEx925 VDDOUT = 1.8V | 230 | MHz | |||
| LVCMOS | |||||||
| VIK | LVCMOS input voltage | VDD = 1.7V, IS = –18mA | –1.2 | V | |||
| II | LVCMOS input current | VI = 0V or VDD, VDD = 1.9V | ±5 | µA | |||
| IIH | LVCMOS input current for S0/S1/S2 | VI = VDD, VDD = 1.9V | 5 | µA | |||
| IIL | LVCMOS Input current for S0/S1/S2 | VI = 0V, VDD = 1.9V | –4 | µA | |||
| CI | Input capacitance at Xin/Clk | VIClk = 0V or VDD | 6 | pF | |||
| Input capacitance at Xout | VIXout = 0V or VDD | 2 | |||||
| Input capacitance at S0/S1/S2 | VIS = 0V or VDD | 3 | |||||
| CDCE925 – LVCMOS FOR VDDOUT = 3.3V | |||||||
| VOH | LVCMOS high-level output voltage | VDDOUT = 3V, IOH = –0.1mA | 2.9 | V | |||
| VDDOUT = 3V, IOH = –8mA | 2.4 | ||||||
| VDDOUT = 3V, IOH = –12mA | 2.2 | ||||||
| VOL | LVCMOS low-level output voltage | VDDOUT = 3V, IOL = 0.1mA | 0.1 | V | |||
| VDDOUT = 3V, IOL = 8mA | 0.5 | ||||||
| VDDOUT = 3V, IOL = 12mA | 0.8 | ||||||
| tPLH, tPHL | Propagation delay | All PLL bypass | 3.2 | ns | |||
| tr/tf | Rise and fall time | VDDOUT = 3.3V (20%–80%) | 0.6 | ns | |||
| tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1PLL switching, Y2-to-Y3 | 50 | 70 | ps | ||
| 2PLL switching, Y2-to-Y5 | 90 | 130 | |||||
| tjit(per) | Peak-to-peak period jitter(3) | 1PLL switching, Y2-to-Y3 | 60 | 100 | ps | ||
| 2PLL switching, Y2-to-Y5 | 100 | 160 | |||||
| tsk(o) | Output skew (4) | fOUT = 50MHz, Y1-to-Y3 | 70 | ps | |||
| fOUT = 50MHz, Y2-to-Y5 | 150 | ||||||
| odc | Output duty cycle (5) | fVCO = 100MHz, Pdiv = 1 | 45% | 55% | |||
| CDCE925 – LVCMOS FOR VDDOUT = 2.5V | |||||||
| VOH | LVCMOS high-level output voltage | VDDOUT = 2.3V, IOH = –0.1mA | 2.2 | V | |||
| VDDOUT = 2.3V, IOH = –6mA | 1.7 | ||||||
| VDDOUT = 2.3V, IOH = –10mA | 1.6 | ||||||
| VOL | LVCMOS low-level output voltage | VDDOUT = 2.3V, IOL = 0.1mA | 0.1 | V | |||
| VDDOUT = 2.3V, IOL = 6mA | 0.5 | ||||||
| VDDOUT = 2.3V, IOL = 10mA | 0.7 | ||||||
| tPLH, tPHL | Propagation delay | All PLL bypass | 3.6 | ns | |||
| tr/tf | Rise and fall time | VDDOUT = 2.5V (20%–80%) | 0.8 | ns | |||
| tjit(cc) | Cycle-to-cycle jitter(2) (3) | 1PLL switching, Y2-to-Y3 | 50 | 70 | ps | ||
| 2PLL switching, Y2-to-Y5 | 90 | 130 | |||||
| tjit(per) | Peak-to-peak period jitter(3) | 1PLL switching, Y2-to-Y3 | 60 | 100 | ps | ||
| 2PLL switching, Y2-to-Y5 | 100 | 160 | |||||
| tsk(o) | Output skew(4) | fOUT = 50MHz, Y1-to-Y3 | 70 | ps | |||
| fOUT = 50MHz, Y2-to-Y5 | 150 | ||||||
| odc | Output duty cycle(5) | fVCO = 100MHz, Pdiv = 1 | 45% | 55% | |||
| CDCEL925 – LVCMOS FOR VDDOUT = 1.8V | |||||||
| VOH | LVCMOS high-level output voltage | VDDOUT = 1.7V, IOH = –0.1mA | 1.6 | V | |||
| VDDOUT = 1.7V, IOH = –4mA | 1.4 | ||||||
| VDDOUT = 1.7V, IOH = –8mA | 1.1 | ||||||
| VOL | LVCMOS low-level output voltage | VDDOUT = 1.7V, IOL = 0.1mA | 0.1 | V | |||
| VDDOUT = 1.7V, IOL = 4mA | 0.3 | ||||||
| VDDOUT = 1.7V, IOL = 8mA | 0.6 | ||||||
| tPLH, tPHL | Propagation delay | All PLL bypass | 2.6 | ns | |||
| tr/tf | Rise and fall time | VDDOUT = 1.8V (20%–80%) | 0.7 | ns | |||
| tjit(cc) | Cycle-to-cycle jitter (2) (3) | 1PLL switching, Y2-to-Y3 | 80 | 110 | ps | ||
| 2PLL switching, Y2-to-Y5 | 130 | 200 | |||||
| tjit(per) | Peak-to-peak period jitter (3) | 1PLL switching, Y2-to-Y3 | 100 | 130 | ps | ||
| 2PLL switching, Y2-to-Y5 | 150 | 220 | |||||
| tsk(o) | Output skew (4) | fOUT = 50MHz, Y1-to-Y3 | 50 | ps | |||
| fOUT = 50MHz, Y2-to-Y5 | 110 | ||||||
| odc | Output duty cycle (5) | fVCO = 100MHz, Pdiv = 1 | 45% | 55% | |||
| SDA AND SCL | |||||||
| VIK | SCL and SDA input clamp voltage | VDD = 1.7V, II = –18mA | –1.2 | V | |||
| IIH | SCL and SDA input current | VI = VDD, VDD = 1.9V | ±10 | µA | |||
| VIH | SDA/SCL input high voltage(6) | 0.7 × VDD | V | ||||
| VIL | SDA/SCL input low voltage(6) | 0.3 × VDD | V | ||||
| VOL | SDA low-level output voltage | IOL = 3mA, VDD = 1.7V | 0.2 × VDD | V | |||
| CI | SCL/SDA Input capacitance | VI = 0V or VDD | 3 | 10 | pF | ||