SCAS847J July 2007 – June 2025 CDCE925 , CDCEL925
PRODUCTION DATA
Figure 7-4 shows how the CDCEx925 clock synthesizer is connected to the SDA/SCL serial interface bus. Multiple devices can be connected to the bus, but the speed may need to be reduced (400kHz is the maximum) if many devices are connected.
The pullup resistors (RP) depend on the supply voltage, bus capacitance, and number of connected devices. The recommended pullup value is 4.7kΩ. It must meet the minimum sink current of 3mA at VOLmax = 0.4V for the output stages (for more details, see SMBus or I2C Bus specification).
Figure 7-4 SDA/SCL Hardware Interface