SCAS946B November   2016  – March 2025 CDCLVP111-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 LVECL DC Electrical Characteristics
    6. 5.6 LVPECL DC Electrical Characteristics
    7. 5.7 AC Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Fanout Buffer for Line Card Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 LVPECL Output Termination
          2. 7.2.1.2.2 Input Termination
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power-Supply Filtering
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The CDCLVP111-SP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SP can accept two clock sources into an input multiplexer. The CDCLVP111-SP is specifically designed for driving 50Ω transmission lines. When an output pin is not used, leaving the pin open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50Ω.

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin must be connected to CLK0 and bypassed to GND using a 10nF capacitor.

For high-speed performance, the differential mode is strongly recommended.

The CDCLVP111-SP is characterized for operation from –55°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM) PACKAGE SIZE(2)
CDCLVP111-SP HFG (CFP, 36) 9.08mm × 9.08mm 9.08mm × 9.08mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
CDCLVP111-SP Functional Block
                        Diagram Functional Block Diagram