SCAU060 April   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header and Jumper Information
    4. 2.4 Push Buttons
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 Compliance and Certifications
  11. 5Additional Information
    1. 5.1 Trademarks

Setup

The TPUL1x1000-EVM is designed for easy evaluation of the TPUL devices. Connect 3.3V and GND to the jumpers in the top corners of the board. Once connected to power, press the button and the LEDs at the bottom of the board will light up. The TPUL devices are both pre-configured with RC components for a pulse width of ~10 seconds. Comparing the footprint sizes of discrete components, K = 1000 will be much smaller while still achieving the same pulse width.