SCAU060 April   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header and Jumper Information
    4. 2.4 Push Buttons
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 Compliance and Certifications
  11. 5Additional Information
    1. 5.1 Trademarks

Header and Jumper Information

There are two headers provided to connect the entire board to Vcc and GND. Do not connect any voltages other than 3.3V to the Vcc header.

Other header rails are provided for experimentation outside of the given demo of the EVM. The devices on the board can be disconnected from the discrete RC components via 0 ohm jumpers on the backside of the board. External RC components and input signals can then be connected through the header rails. TPUL1x1000-EVM