SCAU060
April 2025
PRODUCTION DATA
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Header and Jumper Information
2.4
Push Buttons
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Compliance Information
4.1
Compliance and Certifications
5
Additional Information
5.1
Trademarks
Get Started
Order the TPUL1x1000-EVM
Connect 3.3V and visualize pulse width through LEDs
Compare K = 1 and K = 1000 footprint sizes
See the latest selection of
MMV devices