SCAU060 April   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header and Jumper Information
    4. 2.4 Push Buttons
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 Compliance and Certifications
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Table 3-1 Bill of Materials
Designator Quantity Description Part Number Manufacturer
C1, C2 2 Ceramic, Capacitor, 0.1µF ±10% 10V X7R 0402 (1005 Metric) 885012205018 Würth Elektronik
C3, C4 2 Ceramic, Capacitor, 10μF, 16 V, ±10%, X5R, 0805 GRM21BR61C106KE15L Murata Electronics
D1, D2 2 LED, Red, SMD SML-P12UTT86 Rohm Semiconductor
D3, D4 2 Diode, Schottky, 30V, 1A, SMAF B130AF-13 Diodes Incorporated
GND 1 Test Point, Multipurpose, Black, TH 5011 Keystone Electronics
J1, J2, J3, J4 4 Header, 100mil, 8x1, Tin, TH 5-146278-8 Molex
LBL1 1 Thermal Transfer Printable Labels, 0.650 THT-14-423-10 Brady Corporation
R1 1 Resistor, chip, 10kΩ, ±1% 0.5W, 1/2W 0805 (2012 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant, Pulse Withstanding Thick Film CMP0805AFX-1002ELF Bourns Inc.
R2, R3 2 Resistor, 1.00kΩ, 0.5%, 0.1W, 0603 RT0603DRE071KL YAGEO
R4, R7, R10, R13, R16, R18, R20, R21, R25, R27, R29, R31, R32, R33, R34, R35 18 Resistor, 0Ω, 5%, 0.063W, AEC-Q200 Grade 0, 0402 CRCW04020000Z0ED Vishay Dale
R12, R15 2 Resistor, 1.30MΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 CRCW08051M30FKEA Vishay Dale
SW1 1 Switch Tactile N.O. SPST Round Button J-Bend 32VAC 32VDC 1VA 100000Cycles 3N SMD Tube/T/R KT11P3JM34LFS C&K
VCC 1 Test Point, Multipurpose, Red, TH 5010 Keystone Electronics
R6 1 Thin Film Resistors - SMD 111kΩ,0805, 0.1%, 25 ppm, 125mW, 100V RN73H2ATTD1113B25 KOA Speer Electronics Inc.
R9 1 Thin Film Resistors - SMD 109KΩ, .1% 25ppm TNPW0805109KBETY Vishay Dale
C5 1 Capacitor, aluminum, 100μF, 20%,50V, SMD UUD1H101MNL1GS Nichicon
C8 1 Ceramic, capacitor, multilayer MLCC - SMD/SMT 50V 0.1μF X7R 0805 5% AEC-Q200 08055C104J4T2A Samsung Electro-Mechanics
U1 1 TPUL2G123PWR TPUL2G123PWR Texas Instruments
U2 1 TPUL2T323PWR TPUL2T323PWR Texas Instuments
C7, C6, R5, R8, R22, R23 DNP DNP DNP DNP