SCDA055 December 2024 SN74CB3Q16210
| Device | Configuration | Voltage Range | Max Continues Current | Ioff Circuitry | Partial-Power-Down Mode |
|---|---|---|---|---|---|
| SN74CBTLV3257 | 2:1 4-channel | 2.3V - 3.6V | 128mA | Yes | Yes |
| SN74CBTLV3251 | 8:1 1-channel | 2.3V - 3.6V | 128mA | Yes | Yes |
| SN74CB3T3245 | 1:1 8-channel | 2.3V - 3.6V | 128mA | Yes | Yes |
| SN74CB3T3125 | 1:1 4-channel | 2.3V - 3.6V | 128mA | Yes | Yes |