SCDS145D October 2003 – August 2026 SN74CB3Q3253
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| f OE or fS(1) | OE or S | A or B | 10 | 20 | MHz | ||
| tpd(2) | A or B | B or A | 0.12 | 0.18 | ns | ||
| tpd(s) | S | A | 1.5 | 6.7 | 1.5 | 5.9 | ns |
| ten | S | B | 1.5 | 6.7 | 1.5 | 5.9 | ns |
| OE | A or B | 1.5 | 6.7 | 1.5 | 5.9 | ||
| tdis | S | B | 1 | 6.1 | 1 | 6.1 | ns |
| OE | A or B | 1 | 6.1 | 1 | 6.1 | ||