SCDS145D October 2003 – August 2026 SN74CB3Q3253
PRODUCTION DATA
The application shown is a 4-bit bus being multiplexed between two devices. The OE and S pins are used to control the chip from the bus controller. This example is a very generic example and can apply to many situations. If an application requires less than 4 bits, be sure to tie the A side to either high or low on unused channels.
Figure 8-1 Typical Application of the SN74CB3Q3253