SCDS173B August 2004 – August 2026 SN74CB3Q3251
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3.6V, | II = –18mA | –1.8 | V | ||||
| IIN | Control inputs | VCC = 3.6V, | VIN = 0 to 5.5V | ±1 | μA | |||
| IOZ(3) | VCC = 3.6V, | VO = 0 to 5.5V, VI = 0, |
Switch OFF, VIN = VCC or GND |
±1 | μA | |||
| Ioff | VCC = 0, | VO = 0 to 5.5V, | VI = 0 | 1 | μA | |||
| ICC | VCC = 3.6V, | II/O = 0, Switch ON or OFF, |
VIN = VCC or GND | 1 | 4 | mA | ||
| ΔICC(4) | Control inputs | VCC = 3.6V, | One input at 3V, | Other inputs at VCC or GND | 30 | μA | ||
| ICCD(5) | Per control input |
VCC = 3.6V, | A and B ports open, | Control input switching at 50% duty cycle | 0.3 | 0.45 | mA/ MHz |
|
| Cin | Control inputs | VCC = 3.3V, | VIN = 5.5V, 3.3V, or 0 | 2.5 | 4.5 | pF | ||
| Cio(OFF) | A port | VCC = 3.3V, | Switch OFF, VIN = VCC or GND, |
VI/O = 5.5V, 3.3V, or 0 | 19.5 | 25 | pF | |
| B port | VCC = 3.3V, | Switch OFF, VIN = VCC or GND, |
VI/O = 5.5V, 3.3V, or 0 | 3.5 | 4.5 | |||
| Cio(ON) | VCC = 3.3V, | Switch ON, VIN = VCC or GND, |
VI/O = 5.5V, 3.3V, or 0 | 15 | 19 | pF | ||
| ron(6) | VCC = 2.3V, TYP at VCC = 2.5V |
VI = 0, | IO = 30mA | 4 | 10 | Ω | ||
| VI = 1.7V, | IO = –15mA | 4.5 | 11 | |||||
| VCC = 3V | VI = 0, | IO = 30mA | 3.5 | 8 | ||||
| VI = 2.4V, | IO = –15mA | 4 | 10 | |||||