5V tolerant I/Os
with device powered up or powered down
Low and flat
ON-state resistance (ron) characteristics over
operating range (ron = 4Ω Typ)
Rail-to-rail
switching on data I/O ports
0
to 5V switching with 3.3V VCC
0
to 3.3V switching with 2.5V VCC
Bidirectional
data flow with near-zero propagation delay
Low input/output
capacitance minimizes loading and signal distortion
(Cio(OFF) = 3.5 pF Typ)
Fast switching
frequency
(fOE or fS = 20 MHz Max).
For additional information regarding the performance
characteristics of the CB3Q family, refer to the TI
application note, CBT-C,
CB3T, and CB3Q Signal-Switch
Families.
Data and
controlinputs provide undershoot clamp diodes
Low power
consumption (ICC = 1mA Typ)
VCC
operating range from 2.3V to 3.6V
Data I/Os support
0 to 5V signaling levels (0.8V, 1.2V, 1.5V, 1.8V, 2.5V,
3.3V, 5V)
Control inputs
can be driven by TTL or 5V/3.3V CMOS outputs
Ioff
supports partial-power-down mode operation
Latch-Up
performance exceeds 100mA per JESD 78, class II
ESD performance
tested per JESD 22
2000V human-body model (A114B, Class II)
1000V charged-device model (C101)
Supports both
digital and analog applications: PCI interface, differential
signal interface, memory interleaving, bus isolation,
low-distortion signal gating