SCDS173B August 2004 – August 2026 SN74CB3Q3251
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fOE or fS | OE or S | A or B | 10 | 20 | MHz | ||
| tpd(1) | A or B | B or A | 0.12 | 0.18 | ns | ||
| tpd(s)(2) | S | A | 1.5 | 8.7 |
1.5 | 6.8 |
ns |
| ten | S | B | 1.5 | 10.2 |
1.5 | 7.6 |
ns |
| OE | A or B | 1.5 | 10.4 |
1.5 | 8 |
||
| tdis | S | B | 0.5 | 11 |
0.5 | 7.4 |
ns |
| OE | A or B | 0.5 | 10.8 |
0.5 | 8.7 |
||